Unikey Adjustable Grip Cam Latches
Unikey Adjustable Grip Cam Latches
These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. The adjustability of the cam allows for variations in panel and frame dimensions as well as gasket compression. The ramped cams provide a snug fit to minimize vibration and rattles.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Multiple finishes, security options, and cam configurations provide versatile choices to match the aesthetic and physical requirements of most applications.
- Numerous head styles provide a wide range of access management security
- Ramping action on rotating cam styles provides about 2 mm (.08") of compression on closing, while the design provides grip adjustability.
- Single hole installation for ease of assembly.
Available Options
- Available with multiple options of manually actuated, tool-actuated, or keylocking designs
- Most styles available in either chrome or black finish.
- Cams available in either 3mm plain or 4mm protected styles.
- Cams available in 35 mm (1.38") or 45 mm (1.77") lengths
Standards and Specifications
- Maximum static working loads on rotating cams vary by latch style, up to a maximum of 670 N (150 lbs.)
- Maximum static working load on push-to-close styles is 330 N (74 lbf)
Industry Applications
- Automotive, Passenger Vehicles and Trucks
- Automotive – Trucks
- Computers
- Construction Equipment, Off-Highway Vehicles, Farm Equipment
- Electronic Enclosures
- Exhibits/Signs
- HVAC
- Industrial Enclosures
- Industrial Machinery
- Lawn/Garden Equipment
- Medical
- Office Furniture
- Recreational Vehicles
- Self-Service/Vending Equipment
- Telecommunications
- Transportation - Truck, Bus, Rail