Media Contacts

Americas

Rachel Pilgren
Marcom Specialist

Phone: +1.610.459.4000

 

Europe, Middle East, & Africa

Ulrike Sturman
Marketing Communications
Manager, Europe

Phone: +44.1905.346.661

 

Asia Pacific

Sammi Lau
Marketing Communications Manager, Asia Pacific

Phone: +852.3127.1583

Stay Connected with Southco

Newsroom

Press Releases

  • 5/26/2020 New Entry Level Display Arm Offers Economical Adjustment of Monitors and Screens
  • 4/9/2020 New Sliding Latch Offers Ultra-Thin Design
  • 4/7/2020 New Display Mount Series Offers Convenient, Off-the-Shelf Solutions
  • 2/6/2020 New Constant Torque Hinge Saves Space and Weight
  • 11/26/2019 One-Way Torque Hinge Offers Alternative to Gas Struts
  • 11/26/2019 Sealed Compression Latch Withstands High-Pressure Power Washing
  • 10/28/2019 Draw Latch Accommodates Misalignment of Heavy Doors
  • 10/15/2019 Lever-Actuated Plunger Enables Fast Removal of Electronic Components
  • 8/28/2019 New Rotary Solution Combines Latch and Actuator With Modern Aesthetics
  • 8/12/2019 New Actuator Features Convenient Electronic Lock/Unlock Function
  • 7/2/2019 New Electronic Slide Bolt Delivers Improved Access Control
  • 6/6/2019 New Lever Latch Features Visual Access Indicator
  • 5/1/2019 New Spring-Loaded Plunger Offers Thread-in Installation Option
  • 4/30/2019 Heavy Duty Actuator Combines Reliable Actuation With Modern Design
  • 3/15/2019 Counterbalance Hinge Allows Safe Positioning of Heavy Panels
  • 12/19/2018 Panel Fastening Draw Latches Feature Refreshed Finish
  • 12/4/2018 Mini Slide Latch Offers Simple Solution for Limited Space Applications
  • 11/26/2018 Hand Actuated Rotary Latch Simplifies Rotary System
  • 11/20/2018 Plastic Torque Hinge Enables Customized Operation and Resists Corrosion
  • 11/13/2018 Mini Cam Latch Offers Minimal Enclosure Intrusion
  • 10/10/2018 New Inject/Eject Solution Offers Hot Swap Function Protection
  • 9/11/2018 New Compact Electronic Slide Bolt Designed for Limited Space Applications
  • 8/29/2018 Stainless Steel Rotary Latch Stands Up to High Corrosion Environments
  • 7/24/2018 Sealed Electronic Actuator Simplifies Upgrade to Electronic Latching
  • 5/24/2018 New Cam Latch Features Adjustable Grip
  • 4/5/2018 Electronic Actuator Simplifies Upgrade to Electronic Latching
  • 3/21/2018 New Heavy-Duty Multipoint Actuators
  • 1/10/2018 New Solution Combines Rotary Latch and Actuator

Trade Shows / Events

  • 1/14/2020 SOUTHCO'S CORONOVIRUS RESPONSE
  • 10/15/2019 Visit Southco's Resource Center